IESNA:LM-63-2002
[TEST]P942140
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27515
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2509.9 2494.2 2461.3 2432.7 2425.5 2428.4 2437 2452.7 2467 2471.3
2472.7 2494.2 2538.5 2611.5 2733 2904.6 3113.4 3365.2 3686.9 4070.2
4505 5037 5682 6415.7 7205.1 8053.2 8867 9246 8691.1 6716
3654 1031.1 316.1 187.4 107.3 44.3 0
2509.9 2501.3 2467 2438.4 2431.3 2432.7 2441.3 2457 2469.9 2474.2
2477 2499.9 2542.8 2620 2738.7 2911.8 3123.5 3376.6 3707 4090.2
4539.3 5087.1 5757.8 6475.7 7279.5 8149 8945.6 9288.9 8603.8 6565.8
3483.9 966.8 306.1 171.6 100.1 40 0
2509.9 2498.5 2465.6 2435.6 2422.7 2424.1 2428.4 2437 2442.7 2448.4
2457 2481.3 2527.1 2600 2720.2 2878.9 3082 3322.3 3632.6 4011.6
4485 5077.1 5772.1 6544.4 7345.3 8194.8 8997.1 9414.7 8907 7092.1
4210.4 1553.1 414.7 205.9 121.6 47.2 0
2509.9 2492.8 2461.3 2428.4 2411.2 2407 2409.8 2411.2 2411.2 2421.3
2435.6 2462.7 2508.5 2580 2683 2834.6 3036.2 3282.2 3592.5 3970.1
4482.1 5094.2 5875.1 6754.6 7655.6 8539.5 9364.7 9830.9 9573.5 8232
5652 2734.5 823.8 300.3 145.9 45.8 0
2509.9 2492.8 2462.7 2428.4 2407 2402.7 2405.5 2405.5 2405.5 2417
2442.7 2467 2505.6 2567.1 2660.1 2800.2 3003.3 3256.5 3568.2 3965.8
4490.7 5190 6092.5 7160.8 8259.1 9243.1 10036.8 10540.2 10600.3 9913.8
7905.9 4755.3 2019.4 514.9 173 40 0
2509.9 2488.5 2458.4 2424.1 2401.2 2396.9 2401.2 2407 2407 2418.4
2445.6 2465.6 2495.6 2561.4 2660.1 2800.2 2997.6 3256.5 3574 3993
4540.7 5293 6302.7 7534.1 8784 9869.5 10664.7 11256.7 11620 11388.3
9870.9 6930.5 3319.4 1042.6 221.7 51.5 0
2509.9 2492.8 2461.3 2425.5 2402.7 2396.9 2399.8 2405.5 2405.5 2417
2442.7 2469.9 2508.5 2571.4 2668.7 2811.7 3011.9 3263.6 3578.2 3975.8
4500.7 5201.5 6108.2 7160.8 8247.7 9253.1 10082.6 10660.4 10737.6 9982.5
8087.5 4938.3 1940.7 500.6 144.4 38.6 0
2509.9 2495.6 2465.6 2429.8 2407 2401.2 2405.5 2409.8 2414.1 2425.5
2444.1 2474.2 2522.8 2595.7 2700.1 2844.6 3049.1 3297.9 3608.3 3997.3
4512.1 5161.4 5946.6 6803.2 7679.9 8565.2 9404.7 9875.2 9553.4 8296.3
5813.6 2794.5 833.8 313.2 148.7 45.8 0
2509.9 2499.9 2468.4 2434.1 2415.5 2412.7 2418.4 2429.8 2439.8 2449.9
2462.7 2488.5 2538.5 2617.2 2734.5 2896.1 3097.7 3342.3 3648.3 4018.7
4487.8 5069.9 5752.1 6497.2 7275.2 8116.1 8942.8 9358.9 8921.3 7419.6
4688 1842 527.7 251.7 134.4 54.3 0
2509.9 2502.8 2469.9 2435.6 2419.8 2418.4 2428.4 2448.4 2465.6 2475.6
2485.6 2511.4 2558.5 2638.6 2761.6 2934.7 3146.3 3402.3 3717 4097.4
4537.9 5085.6 5716.3 6424.3 7176.5 8010.3 8804 9115.8 8526.6 6618.8
3626.9 1092.6 333.2 168.8 90.1 35.8 0
2509.9 2501.3 2469.9 2435.6 2419.8 2419.8 2429.8 2448.4 2467 2475.6
2484.2 2505.6 2554.3 2630.1 2751.6 2920.4 3130.6 3398 3714.1 4074.5
4507.8 5032.7 5660.6 6372.8 7090.7 7924.5 8735.4 9118.7 8621 6817.5
3862.8 1214.2 351.8 183.1 94.4 32.9 0
